SPEC: 53018

Flexible Hook-Up Wire/Appliance Wire Styles 3499 SPEC53018

150°C 7500 Volts. Flexible Stranded Tinned Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Designed for Internal Wiring Appliances, where no flexing occurs, either after installation or during servicing.

  • AWM Style 3499: 150°C/7500V
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    8 AWG 8 AWG
    84 84
    125 3.18
    431 10.95
    125 186
    More Options
    6 AWG 6 AWG
    84 84
    125 3.18
    473 12.01
    168 249
    More Options
    4 AWG 4 AWG
    133 133
    125 3.18
    526 13.36
    230 342
    More Options
    2 AWG 2 AWG
    665 665
    125 3.18
    560 14.22
    308 458
    More Options
    1/0 AWG 1/0 AWG
    1064 1064
    125 3.18
    635 16.13
    452 672
    More Options
    2/0 AWG 2/0 AWG
    1330 1330
    125 3.18
    675 17.15
    544 810
    More Options
    3/0 AWG 3/0 AWG
    1672 1672
    125 3.18
    740 18.80
    663 987
    More Options
    4/0 AWG 4/0 AWG
    259 259
    125 3.18
    854 21.69
    861 1281

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 758 Standard for Appliance Wiring Material

    Construction

    1. Conductor:Flexible stranded tinned copper. Bare copper available upon request
    2. Conductor Separator:Mylar
    3. Insulation:Black Cross-Linked Polyethylene (XLPE)

    Resources

    There are no downloadable resources for this product.