BRAKE CABLE LW17

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
16 16
28 42
More Options
16 AWG 16 AWG
19 19
35 51
More Options
14 AWG 14 AWG
19 19
300 7.62
46 69
More Options
14 AWG 14 AWG
19 19
420 10.67
66 98
More Options
12 AWG 12 AWG
19 19
63 93
More Options
10 AWG 10 AWG
19 19
102 152

Standards & References

Construction

Resources

There are no downloadable resources for this product.