14-19 2/C CU BLACK/WHITE BRAKE CABLE GRAY 10000 FT LW17 55833001

Southwire #: 55833001

TRAILER CABLE/BRAKE CABLE

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK-GREEN
GRAY
RED
Conductor Color
Packaging

Application & Features

  • For use as a general purpose low tension primary wire in automotive circuits where more than one conductor, color coding and flat configuration are required

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 300 7.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 46 69 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Brake Cable is manufactured using stranded bare or tinned copper conductors with individual PVC insulation and PVC Jacket

Resources

There are no downloadable resources for this product.