AWM 3499 LW112

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
84 84
125 3.18
431 10.95
126 188
More Options
6 AWG 6 AWG
84 84
125 3.18
473 12.01
168 249
More Options
4 AWG 4 AWG
133 133
125 3.18
526 13.36
230 342
More Options
2 AWG 2 AWG
133 133
125 3.18
594 15.09
333 495
More Options
1 AWG 1 AWG
259 259
125 3.18
610 15.49
381 567
More Options
1/0 AWG 1/0 AWG
259 259
125 3.18
684 17.37
458 682
More Options
2/0 AWG 2/0 AWG
259 259
125 3.18
735 18.67
591 880
More Options
3/0 AWG 3/0 AWG
1672 1672
125 3.18
740 18.80
663 987
More Options
4/0 AWG 4/0 AWG
259 259
125 3.18
854 21.69
861 1281

Standards & References

Construction

Resources

There are no downloadable resources for this product.