16-26 TINNED CU AWM 3173/CL1251 125C AWM I A/B 1000V SAE DARK GREEN-SAEYELLOW 2X15% 5000 FT LW97 F1641612C2

Southwire #: F1641612C2

Solid or Stranded Soft Bare or Tinned Copper Conductor. XLPE insulation. 125°C Normal Operating Temperature. 600 Volts. RoHS

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
DARK GREEN WITH YELLOW STRIPE
DARK RED
GRAY
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
LIGHT GREEN
LIGHT GREEN WITH YELLOW STRIPE
ORANGE
PINK
PURPLE
RED
TAN
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH RED STRIPE
YELLOW
Packaging

Application & Features

Leads for transformers, motors, ballasts, solenoids, etc. where normal operating temperature will not exceed 125°C (257°F). Also gasoline vapor resistant.

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 26 26
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 123 3.12 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 14 21 lbs/1000' kgs/km

Standards & References

  • CSA Spec. C22.2, No 116; File Listing: LL90458
  • RoHS
  • UL AWM Style 3173 for Sizes 18 AWG - 10 AWG; E49677

Construction

Solid or stranded, bare or tinned copper conductor with overall Crosslinked Polyethylene (XLPE) insulation. Available in all colors except clear and transparent. Colors subject to economic order quantity.

Resources

There are no downloadable resources for this product.