Open: $6.2545 USD/lb
05/19/2026
Close: $6.2720 USD/lb
05/18/2026
COMEX Aluminum
Latest: $2.7488 USD/lb
05/02/2026
Previous: $2.6179 USD/lb
04/01/2026
COMEX
CU
6.2545
AL
2.7488
COMEX
CU
6.2545
AL
2.7488
Sign in / Register
English
Region
English
español
English
français
COMEX
CU
6.2545
AL
2.7488
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Whips - Modular Cable Assemblies
Bending
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Cable Preparation & Termination
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Halogen Work Lights
Handheld Lights
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Decorative Indoor/Outdoor
Bolted Framing, Strut Fittings & Clamps
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Project Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ports
Airports
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
Configurator Plus
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Inclusion
Technology Ventures
Join Our Team
Products
Wire & Cable
Leadwire
AWM 3173
10-105 TINNED CU SIS AWM 3173/3237/CL1251 AWM I A/B XLP SAE DARK GREEN 2500 FT
AWM 3173
10-105 TINNED CU SIS AWM 3173/3237/CL1251 AWM I A/B XLP SAE DARK GREEN 2500 FT
LW97
F100540716
Southwire #: F100540716
90°C/125°C, 600/1000 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.
Contact Us
Download Category Specifications
PDF
Excel Table
Select Product Specifications
Construction
22 AWG 1C 7S
20 AWG 1C 10S
18 AWG 1C
18 AWG 1C 7S
18 AWG 1C 16S
18 AWG 1C 19S
16 AWG 1C 7S
16 AWG 1C 26S
14 AWG 1C 7S
14 AWG 1C 19S
14 AWG 1C 41S
12 AWG 1C
12 AWG 1C 7S
12 AWG 1C 19S
12 AWG 1C 65S
10 AWG 1C 7S
10 AWG 1C 105S
14 #N/A 1C 7S
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK-BLUE
DARK-GREEN
DARK-RED
GRAY
GREEN
LIGHT-GREEN
ORANGE
RED
WHITE
YELLOW
Packaging
2500 FT REEL
10000 FT DRUM
Construction
Specifications
Standards & References
Application & Features
Resources
Application & Features
For use in internal wiring of electrical equipment, control panels, and appliances or for use as motor leads.
For use as permitted in NEC Article 310 for sizes 14 AWG - 4 AWG.
Specifications
Imperial
Metric
Size
(AWG or kcmil)
(mm2)
10 AWG
10 AWG
No. of Strands
105
105
Nom. OD
(mils)
(mm)
170
4.32
mils
mm
Nominal Total Weight
(lbs/1000')
(kgs/km)
40
59
lbs/1000'
kgs/km
Standards & References
ASTM B3
Voltage: 600V, AWM 3237 - 1000V
UL 44 - Type SIS; 90°C; 14 - 4 AWG
CSA C22.2 No. 127 - Type CL1251; 125°C
CSA C22.2 No. 210 - AWM I A/B; 125°C
Oil Resistant
Gasoline and gasoline vapor resistant
Suitable for switchboard wire
RoHS-2 Compliant
AWM 3173 125°C / 3237 105°C
UL 758 - Appliance Wire
Construction
Conductors: Flexible stranded bare copper;
Insulation: Crosslinked Polyethylene (XLPE)
Colors: All Colors available; Stripes available upon request
Resources
There are no downloadable resources for this product.