AWM 1007/1569

Solid or stranded tinned copper conductors; PVC insulation. 90°C, 300 Volts. RoHS

Download Category Specifications
PDF Excel Table

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
26 AWG 26 AWG
7 7
50 1.27
2 3
More Options
24 AWG 24 AWG
7 7
57 1.45
3 4
More Options
22 AWG 22 AWG
7 7
15 0.38
62 1.57
4 5
More Options
20 AWG 20 AWG
10 10
15 0.38
67 1.70
5 7
More Options
18 AWG 18 AWG
16 16
15 0.38
79 2.01
7 10
More Options
16 AWG 16 AWG
26 26
15 0.38
91 2.31
10 16
More Options
14 AWG 14 AWG
41 41
16 0.41
110 2.79
16 24
More Options
12 AWG 12 AWG
65 65
16 0.41
123 3.12
23 35
More Options
10 AWG 10 AWG
105 105
16 0.41
145 3.68
36 53

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.