22-7 CU TR-64 AWM 1007/1569 AWM I A/B WHITE-SAE PURPLE 2x15% LW67 F2201630L3

Southwire #: F2201630L3

Solid or stranded tinned copper conductors; PVC insulation. 90°C, 300 Volts. RoHS

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH BLUE STRIPE
BLACK WITH GREEN STRIPE
BLACK WITH ORANGE STRIPE
BLACK WITH RED STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH BLACK STRIPE
BLUE WITH BROWN STRIPE
BLUE WITH ORANGE STRIPE
BLUE WITH WHITE STRIPE
BLUE WITH YELLOW STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH WHITE STRIPE
DARK BLUE
DARK BROWN
DARK RED
GRAY
GRAY WITH WHITE STRIPE
GREEN
GREEN WITH WHITE STRIPE
LIGHT BLUE
MOSS GREEN
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH BLUE STRIPE
PINK
PINK WITH BLACK STRIPE
PINK WITH BLUE STRIPE
PINK WITH BROWN STRIPE
PINK WITH GRAY STRIPE
PINK WITH GREEN STRIPE
PINK WITH ORANGE STRIPE
PURPLE
PURPLE WITH WHITE STRIPE
RED
RED WITH BLACK STRIPE
RED WITH GREEN STRIPE
RED WITH ORANGE STRIPE
TAN
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BLUE STRIPE
WHITE WITH BROWN STRIPE
WHITE WITH ORANGE STRIPE
WHITE WITH PURPLE STRIPE
WHITE WITH RED STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH BLUE STRIPE
YELLOW WITH BROWN STRIPE
YELLOW WITH GRAY STRIPE
YELLOW WITH ORANGE STRIPE
YELLOW WITH PURPLE STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 62 1.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 4 5 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.