14-19 TINNED CU TR-64 AWM 1569/1581 AWM I A/B SAE PURPLE 5000 FT LW67 F140741207

Southwire #: F140741207

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
DARK BLUE
DARK GREEN
DARK RED
ELECTRIC GREEN
GRAY
MOSS GREEN
ORANGE
PURPLE
RED
SKY BLUE
VIOLET
WHITE
YELLOW
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 16 0.41 mils mm
Nom. OD (mils) (mm) 102 2.59 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 15 23 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.