10-105 TINNED CU AWM 1569/1581 AWM I A/B BLACK 2500 FT LW67 F101370700

Southwire #: F101370700

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK GREEN
DARK RED
MOSS GREEN
RED
WHITE
Packaging

Application & Features

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 105 105
Insulation Thickness (mils) (mm) 16 0.41 mils mm
Nom. OD (mils) (mm) 145 3.68 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 36 53 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.