Southwire’s Instrumentation Cables Type TC-ER per UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand tinned copper conductors insulated with Ethylene Propylene Rubber EPR. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C wet or dry and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black Chlorinated Polyeth- ylene CPE with a rip cord for easy removal
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 2 2 | |
| Diameter Over Conductor (in) (cm) | 0.045 0.11 | inch cm |
| Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (in) (cm) | 0.449 1.14 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 95 141 | lbs/1000' kgs/km |
| Min. Bend Radius (in) (cm) | 2.6 6.60 | inch cm |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.