Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test. cUL listing on select items only.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Conductor Number | 3 3 | |
| Cond. Strands | 1221 1221 | |
| Diameter Over Conductor (in) (cm) | 0.858 2.18 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Jacket Thickness (mils) (mm) | 270 6.86 | mils mm |
| Approx. OD (in) (cm) | 2.861 7.27 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 6897 10264 | lbs/1000' kgs/km |