SPEC: 10095

18-7 CU 3/C OAS CMP/CL3P/FPLP PVC-LS DARK BLUE 1000 FT

Southwire #: P40032-12B

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
DARK-BLUE
GREEN
LIGHT-GREEN
WHITE
YELLOW
Conductor Color
Packaging

Application & Features

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications .

  • 300 Voltage
  • UL 1424 FPLP, NEC article 760
  • UL 13 CL2P, CL3P (16/2) NEC article 725
  • UL 444 CMP
  • FLAME TEST NFPA 262 (UL 910) / CSA FT6
  • Specifications

    Cond. Size 18 AWG 18 AWG
    Conductor Number 3 3
    Cond. Strands 7 7
    Diameter Over Conductor (in) (cm) 0.045 0.11 inch cm
    Color BK, RD, WE BK, RD, WE
    Insulation Thickness (mils) (mm) 9 0.23 mils mm
    Approx. OD (in) (cm) 0.165 0.42 inch cm
    Copper Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km
    DC Resistance at 25C (ohms/1000') (ohms/km) 6.669 9.92 ohms/1000' ohms/km
    AC Resistance at 75C (ohms/1000') (ohms/km) 8.035 11.96 ohms/1000' ohms/km
    Inductive Reactance (ohms/1000') (ohms/km) 0.036 0.05 ohms/1000' ohms/km
    Min. Bend Radius (in) (cm) 0.7 1.78 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 13 Power-Limited Circuit Cables
    • UL 444 CMP/CL2P
    • RoHS-3 Complies with Latest Directive

    Construction

    1. Conductor:Stranded bare copper per ASTM B8
    2. Insulation:Polyvinyl Chloride PVC
    3. Drain Wire:24 AWG
    4. Shield:Mylar shield
    5. Cord:Rip cord for ease of jacket strip ability
    6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket in White

    Resources

    There are no downloadable resources for this product.