Thermostat Cable, Plenum GEN7

Genesis Thermostat Cables guarantee reliable signal transmission between thermostats and heating/cooling systems, keeping today's indoor environments comfortable and energy efficient.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Plenum Rated Thermostat Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
2 2
Solid Solid
Unshielded Unshielded
15 23
More Options
18 AWG 18 AWG
3 3
Solid Solid
Unshielded Unshielded
21 31
More Options
18 AWG 18 AWG
4 4
Solid Solid
Unshielded Unshielded
27 40
More Options
18 AWG 18 AWG
5 5
Solid Solid
Unshielded Unshielded
33 49
More Options
18 AWG 18 AWG
6 6
Solid Solid
Unshielded Unshielded
39 58
More Options
18 AWG 18 AWG
8 8
Solid Solid
Unshielded Unshielded
51 76
More Options
18 AWG 18 AWG
10 10
Solid Solid
Unshielded Unshielded
63 93

Standards & References

Genesis® Plenum Rated Thermostat Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • UL 13 - Power-Limited Circuit Cables, Type CL2P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Thermostat Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Plenum PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Sequential length marking for easy tracking of usage.
  6. Rated for 150 Volts
  7. Rated for -20 °C to 60 °C.