Thermostat Cable, General Purpose GEN6

Genesis Thermostat Cables guarantee reliable signal transmission between thermostats and heating/cooling systems, keeping today's indoor environments comfortable and energy efficient.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® General Purpose Rated Thermostat Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
2 2
Solid Solid
Unshielded Unshielded
7 10
More Options
22 AWG 22 AWG
4 4
Solid Solid
Unshielded Unshielded
11 17
More Options
22 AWG 22 AWG
5 5
Solid Solid
Unshielded Unshielded
13 20
More Options
22 AWG 22 AWG
7 7
Solid Solid
Unshielded Unshielded
18 27
More Options
22 AWG 22 AWG
8 8
Solid Solid
Unshielded Unshielded
20 30
More Options
20 AWG 20 AWG
2 2
Solid Solid
Unshielded Unshielded
9 14
More Options
20 AWG 20 AWG
3 3
Solid Solid
Unshielded Unshielded
13 19
More Options
20 AWG 20 AWG
4 4
Solid Solid
Unshielded Unshielded
16 24
More Options
20 AWG 20 AWG
5 5
Solid Solid
Unshielded Unshielded
20 29
More Options
20 AWG 20 AWG
6 6
Solid Solid
Unshielded Unshielded
23 34
More Options
20 AWG 20 AWG
7 7
Solid Solid
Unshielded Unshielded
26 39
More Options
20 AWG 20 AWG
8 8
Solid Solid
Unshielded Unshielded
31 46
More Options
18 AWG 18 AWG
5 5
Solid Solid
Unshielded Unshielded
22 32
More Options
18 AWG 18 AWG
8 8
Solid Solid
Unshielded Unshielded
33 49
More Options
18 AWG 18 AWG
10 10
Solid Solid
Unshielded Unshielded
42 63
More Options
18 AWG 18 AWG
2 2
Solid Solid
Unshielded Unshielded
14 21
More Options
18 AWG 18 AWG
3 3
Solid Solid
Unshielded Unshielded
20 29
More Options
18 AWG 18 AWG
4 4
Solid Solid
Unshielded Unshielded
25 37
More Options
18 AWG 18 AWG
5 5
Solid Solid
Unshielded Unshielded
31 46
More Options
18 AWG 18 AWG
6 6
Solid Solid
Unshielded Unshielded
37 55
More Options
18 AWG 18 AWG
7 7
Solid Solid
Unshielded Unshielded
43 64
More Options
18 AWG 18 AWG
8 8
Solid Solid
Unshielded Unshielded
48 72
More Options
18 AWG 18 AWG
9 9
Solid Solid
Unshielded Unshielded
55 82
More Options
18 AWG 18 AWG
10 10
Solid Solid
Unshielded Unshielded
60 90
More Options
18 AWG 18 AWG
12 12
Solid Solid
Unshielded Unshielded
71 106

Standards & References

Genesis® General Purpose Rated Thermostat Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Thermostat Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Sequential length marking for easy tracking of usage.
  6. Rated for 150 Volts
  7. Rated for -20 °C to 75 °C.