Genesis® Plenum Rated Shielded Multiconductor Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
| No. of Conductors | 4 4 | |
| Stranding | Stranded Stranded | |
| Shielding | Shielded Shielded | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 17 26 | lbs/1000' kgs/km |
Genesis® Plenum Rated Shielded Multiconductor Cable meets or exceeds the following:
Genesis® Plenum Rated Shielded Multiconductor Cable features the following quality and convenience characteristics: