Mini Split Cable, Tray GEN5

Genesis Mini Split Tray Cables deliver versatility to accomodate indoor and outdoor installations with or without conduit. Their direct burial and sunlight resistant features enable them to withstand harsh and wet environments.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Mini Split Tray Cable is suitable for installation as follows:

  • Installed in-wall without conduit in one- and two-family dwelling units (2017 NEC and later)
  • In burial applications with or without conduit.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
16 AWG 16 AWG
4 4
Stranded Stranded
Unshielded Unshielded
72 107
More Options
14 AWG 14 AWG
3 3
Stranded Stranded
Unshielded Unshielded
76 113
More Options
14 AWG 14 AWG
4 4
Stranded Stranded
Unshielded Unshielded
95 141
More Options
14 AWG 14 AWG
Unshielded Unshielded

Standards & References

Genesis® Mini Split Tray Cable meets or exceeds the following:

  • UL 1277 - Electrical Power and Control Tray Cables
  • Direct Burial Rated
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Mini Split Tray Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. THHN insulation.
  3. PVC jacket.
  4. Rated for 600 Volts
  5. Rated for -20°C to 90°C Dry / 75°C Wet.