Genesis® Plenum Rated LonWorks Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
| Number of Pairs | 1 1 | |
| Stranding | Stranded Stranded | |
| Shielding | Shielded Shielded | |
| Nom. OD (mils) (mm) | 191 4.86 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 20 30 | lbs/1000' kgs/km |
Genesis® Plenum Rated LonWorks Cable meets or exceeds the following:
Genesis® Plenum Rated LonWorks Cable features the following quality and convenience characteristics: