Genesis® Plenum Rated LonWorks Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
Number of Pairs | 1 1 | |
Stranding | Stranded Stranded | |
Shielding | Unshielded Unshielded | |
Nom. OD (mils) (mm) | 120 3.05 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 10 14 | lbs/1000' kgs/km |
Genesis® Plenum Rated LonWorks Cable meets or exceeds the following:
Genesis® Plenum Rated LonWorks Cable features the following quality and convenience characteristics: