Fire Alarm Zip Cable, Riser GEN19

Genesis® Fire Alarm Zip Cables install easily and more simply connect close-proximity applications. Two parallel conductors separate easily without the added bulk of an outer jacket, making Zip Cables the cost-effective choice.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Riser Rated Fire Alarm Zip Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
16 AWG 16 AWG
2 2
Solid Solid
Unshielded Unshielded
23 34

Standards & References

Genesis® Riser Rated Fire Alarm Zip Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Fire Alarm Zip Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. PVC insulation.
  3. PVC jacket.
  4. Countdown® Length Markings for easy tracking of usage and remaining cable.
  5. Rated for 300 Volts
  6. Rated for -20 °C to 75 °C.

Resources

There are no downloadable resources for this product.