American Mustang® SAFEGUARD™ Anti-microbial SOOW Cord PCORD26

Download Category Specifications
PDF Excel Table

Application & Features

Southwire AMERICAN MUSTANG® SAFEGUARD™ Type SOOW Flexible Cords are UL/ CSA listed and permitted for use as specified by Article 400 and related articles of the 2023 National Electrical Code®. The cable is rated -40°C to 105°C, water, oil, and weather resistant. SAFEGUARD™ Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment and heavy tools in the food and beverage industry in Zone 2 Splash zone. Microbial additive helps to resist 99.9% of bacteria specifically S. Aureus and E. Coli.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Conductor Colors
More Options
18 AWG 18 AWG
3 3
16 16
370 9.40
77 114
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
2 2
65 65
381 9.68
76 113
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
65 65
397 10.08
91 135
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
65 65
441 11.20
114 169
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
14 AWG 14 AWG
2 2
41 41
534 13.56
138 206
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
534 13.56
156 232
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
4 4
41 41
572 14.53
192 285
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
3 3
65 65
611 15.52
217 323
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
660 16.76
261 389
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
3 3
104 104
665 16.89
280 417
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
720 18.29
337 502
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA Approved
  • RoHS-3 Complies with European Directive 2015/863

Construction

  1. Conductor: Class K stranded bare copper per ASTM B-174
  2. Insulation: Heat, moisture and oil resistant EPDM
  3. Filler: Waxed paper
  4. Separator: Paper separator wrapped around the assembly
  5. Jacket:Yellow CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.