10-104 CU 3/C BLACK/WHITE/GREEN SOOW YELLOW 105C 600V PAPER AMERICAN MUSTANG(R) SAFEGUARD(TM) 1000 FT PCORD26 13866402

Southwire #: 13866402

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Conductor Color
Packaging

Application & Features

Southwire AMERICAN MUSTANG® SAFEGUARD™ Type SOOW Flexible Cords are UL/ CSA listed and permitted for use as specified by Article 400 and related articles of the 2023 National Electrical Code®. The cable is rated -40°C to 105°C, water, oil, and weather resistant. SAFEGUARD™ Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment and heavy tools in the food and beverage industry in Zone 2 Splash zone. Microbial additive helps to resist 99.9% of bacteria specifically S. Aureus and E. Coli.

Specifications

Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Conductors 3 3
No. of Strands 104 104
Nom. OD (mils) (mm) 665 16.89 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 280 417 lbs/1000' kgs/km
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA Approved
  • RoHS-3 Complies with European Directive 2015/863

Construction

  1. Conductor: Class K stranded bare copper per ASTM B-174
  2. Insulation: Heat, moisture and oil resistant EPDM
  3. Filler: Waxed paper
  4. Separator: Paper separator wrapped around the assembly
  5. Jacket:Yellow CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.