6-133 CU 4/C BLACK/WHITE/RED/GREEN SEOOW SEOPRENE BLACK 105C 600V POLY 500 FT PCORD25 59832902

Southwire #: 59832902

600 Volt Cord. 105°C, Power Sizes, High Degree of Flexibility, Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL/CSA Listed

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Conductors 4 4
No. of Strands 133 133
Nom. OD (mils) (mm) 1074 27.28 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 734 1093 lbs/1000' kgs/km
Allowable Ampacity 45 45
Nom. DC Resistance (Conductor) 0.41 0.41
Conductor Colors BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: TPE
  3. Jacket: Black TPE (other colors available upon request)