Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 59874101 59874101 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 8 8 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 743 18.87 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 298 444 | lbs/1000' kgs/km |
Allowable Ampacity | 10 10 | |
Nom. DC Resistance (Conductor) | 2.64 2.64 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK |