16-26 CU 16/C SEOOW BLACK 105C 600V N/F 1000 FT

Southwire #: 59873703

641 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Stock # 59873703 59873703
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Conductors 16 16
No. of Strands 26 26
Nom. OD (mils) (mm) 757 19.23 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 317 472 lbs/1000' kgs/km
Allowable Ampacity 5 5
Nom. DC Resistance (Conductor) 4.12 4.12

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  • Conductor: Class K stranded bare copper per ASTM B-174
  • Insulation: Heat, moisture and oil resistant TPE
  • Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  • Jacket: Black TPE (other colors available upon request)