Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 56279102 56279102 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Conductors | 6 6 | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 533 13.54 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 149 222 | lbs/1000' kgs/km |
Allowable Ampacity | 8 8 | |
Nom. DC Resistance (Conductor) | 4.12 4.12 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE |