Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 55039907 55039907 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 592 15.04 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 180 268 | lbs/1000' kgs/km |
Allowable Ampacity | 15 15 | |
Nom. DC Resistance (Conductor) | 2.64 2.64 | |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |