6 STR CU 5/C BLACK/WHITE/RED/GREEN/ORANGE SOOW BLACK 90C 600V PAPER PCORD18 56206899

Southwire #: 56206899

633 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Conductors 5 5
No. of Strands 133 133
Nom. OD (mils) (mm) 1192 30.28 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1030 1533 lbs/1000' kgs/km
Allowable Ampacity 36 36
Nom. DC Resistance (Conductor) 0.4 0.4
Conductor Colors BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Black CPE (Other colors available upon request)