SPEC: 60515

Titan2™ Type UL Liquidtight Flexible Metal Conduit SPEC60515

Liquidtight Flexible Metal Conduit Metal Conduit. UL Listed. CSA Listed. Oil-Resistant. Sunlight-Resistant. Temperature Rated -55ºC to 80ºC

Download Category Specifications
PDF Excel Table

Application & Features

Titan2™ Type UL is suitable for the following installations:

  • For extreme temperature environments
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less.
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Exposed or concealed installations
  • Applications requiring movement, crossover connections, or tight bends
  • Permitted for equipment grounding in sizes 3/8" through 1-1/4" in lengths not exceeding 6 feet per NEC 250.118(6)
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit conductors per NEC® 600.7, 600.31 (1000 volts or less) & 600.32 (over 1000 volts)
  • Floating building feeders and services per NEC® 553.7
  • Boatyards & Marinas in accordance with NEC® 555.13
  • Cranes & Hoists in accordance with NEC® 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC® 620.21 (where expressly permitted)
  • Under raised floors in information technology equipment conductors and cables in accordance with NEC® 645.5 (D) & 645.5(D)(2)
  • Service entrance in lengths up to six feet per NEC® 230.43(15)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts)
  • Approved for use in lengths longer than 6 feet per NEC® 356.10(5)

  • Hazardous location:
  • Class I, Div. 2 - NEC® 501.10(B)(2) and 501.30(B)
  • Class II, Div. 1 and 2 - NEC® 502.10(A)(2) and 502.30(B) and NEC 502.10(B)(2)
  • Class III, Div. 1 and 2 - NEC® 503.10(A)(2) and 503.30(B) and NEC 503.10(A)(2)

  • Titan2™ Type UL Features
  • A protective combination of thermoplastic materials formed into a conduit/raceway which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather
  • Smooth interior for easy wire pulling
  • UV sunlight resistant jacket
  • Rated for temperature range of -30°C to 80°C , 60°C Oil (-22 to +176, 140°F Oil)
  • Accepts standard liquid-tight fittings for use with LFNC-B
  • Rated for direct burial applications including concrete encasement
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    3/8 Inch 3/8 Inch
    0.484 1.23
    0.690 1.75
    24 36
    4.0 10.16
    More Options
    1/2 Inch 1/2 Inch
    0.622 1.58
    0.820 2.08
    30 45
    6.5 16.51
    More Options
    3/4 Inch 3/4 Inch
    0.820 2.08
    1.030 2.62
    38 57
    8.5 21.59
    More Options
    1 Inch 1 Inch
    1.041 2.64
    1.290 3.28
    60 89
    13.0 33.02
    More Options
    1-1/4 Inch 1-1/4 Inch
    1.380 3.51
    1.630 4.14
    80 119
    16.0 40.64
    More Options
    1-1/2 Inch 1-1/2 Inch
    1.575 4.00
    1.865 4.74
    113 168
    18.0 45.72
    More Options
    2 Inch 2 Inch
    2.020 5.13
    2.340 5.94
    149 222
    22.3 56.64
    More Options
    2-1/2 Inch 2-1/2 Inch
    2.480 6.30
    2.840 7.21
    197 293
    29.3 74.42
    More Options
    3 Inch 3 Inch
    3.070 7.80
    3.460 8.79
    265 394
    35.0 88.90
    More Options
    3-1/2 Inch 3-1/2 Inch
    3.500 8.89
    3.960 10.06
    300 446
    40.0 101.60
    More Options
    4 Inch 4 Inch
    4.000 10.16
    4.460 11.33
    310 461
    48.0 121.92

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    3/8 3/8
    0.484/0.504 0.484/0.504
    0.690/0.710 0.690/0.710
    24 24
    3* 3*
    1/2 1/2
    0.622/0.642 0.622/0.642
    0.820/0.840 0.820/0.840
    30 30
    4 4
    3/4 3/4
    0.820/0.840 0.820/0.840
    1.030/1.050 1.030/1.050
    38 38
    5 5
    1 1
    1.041/1.066 1.041/1.066
    1.290/1.315 1.290/1.315
    60 60
    8 8
    1-1/4 1-1/4
    1.380/1.410 1.380/1.410
    1.630/1.660 1.630/1.660
    80 80
    10 10
    1-1/2 1-1/2
    1.575/1.600 1.575/1.600
    1.865/1.900 1.865/1.900
    113 113
    12 12
    2 2
    2.020/2.045 2.020/2.045
    2.340/2.375 2.340/2.375
    149 149
    16 16
    2-1/2 2-1/2
    2.480/2.505 2.480/2.505
    2.840/2.875 2.840/2.875
    198 198
    20 20
    3 3
    3.070/3.100 3.070/3.100
    3.460/3.500 3.460/3.500
    265 265
    24 24
    3-1/2 3-1/2
    3.500/3.540 3.500/3.540
    3.960/4.000 3.960/4.000
    300 300
    28 28
    4 4
    4.000/4.040 4.000/4.040
    4.460/4.500 4.460/4.500
    310 310
    32 32
    TRADE SIZE (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 400 ft 500 ft 600 ft 1000 ft
    3/8 3/8
    55092903
    55092901
    55092905 55092905
    1/2 1/2
    55082603
    55082605
    55082602
    3/4 3/4
    55082703
    55082705
    55082702
    1 1
    55093003
    55093004
    1-1/4 1-1/4
    55093305
    55093303
    1-1/2 1-1/2
    55093205
    55093201
    2 2
    55093105
    55093101
    2-1/2 2-1/2
    55106401
    55106403
    3 3
    55106504
    55106503
    3-1/2 3-1/2
    55106604
    55106603
    4 4
    55106704
    55106702

    Standards & References

    • UL 360 Liquidtight Flexible Steel Conduit
    • CSA 22.2 No. 56 Flexible metal conduit and liquid-tight flexible metal conduit
    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Titan2™ Type UL is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions.
    2. Jacket:A rugged, flame retardant, gray flexible PVC jacket is extruded over the steel core. The jacket provides protection from liquids, oil, certain chemicals, temperature, extreme weather and sunlight.

    Resources

    There are no downloadable resources for this product.