SPEC: 60502

Galflex® Type RWS Reduced Wall Steel Flexible Metal Conduit SPEC60502

Steel Flexible Metal Conduit. High Strength Steel Strip. UL Recognized Component in 5/16". UL Listed in 3/8" through 3". CSA Certified for Trade Sizes 5/16" and 3/8" Available Upon Request.

Download Category Specifications
PDF Excel Table

Application & Features

Galflex® Type RWS (Reduced Wall Steel) Flexible Metal Conduit is suitable for the following installations:

  • Environmental air-handling spaces per NEC 300.22(C)
  • Power and lighting branch circuit conductors and cables for connecting receptacles, luminaires, equipment, office partitions, etc.
  • Metal raceway for wires and cables per NEC (ANSI/NFPA-70) Article 348
  • Motor feeder, branch, and control circuit conductors and cables
  • Class 1, Class 2, Class 3 Remote-control, signaling, and power-limited circuit conductors and cables
  • Fire alarm system conductors and cables of power-limited or non-power-limited fire alarm circuits
  • Voice, data, communications and video cables including CATV and optical fiber cables.
  • Concealed or exposed installations per NEC 348 and the applicable NEC provisions.
  • Elevators, hoistways, and escalators per NEC 620.21
  • Listed wired fixtures per NEC 410.77(C)
  • Raised floors for connection of information technology per NEC 645.5(D)(2) and 645.5(D)
  • As a grounding conductor for lengths up to 6 feet (20A max) as per NEC 250.118(5)
  • Cranes & hoists per NEC 610.11(C)
  • Electric signs and outline lighting per NEC 600.7, 600.31 (1000 volts or less), and 600.32 (>1000 volts)
  • Hazardous location, Class 1, Div. 2, for flexible connectors only per NEC 501.10(B)(2) & 501.30(B)
  • UL 1, 2, & 3 Hour Through-Penetration Firestop Systems: C-AJ-1462, C-AJ-1463, C-AJ-1464, W-L-1308, and W-L-1309

  • Southwire Galflex® Type RWS (Reduced Wall Steel) meets or exceeds the following requirements:
  • UL Listed per UL 1, Standard for Safety for Flexible Metal Conduit, ANSI/UL-1
  • Meets federal specification WW-C-566c
  • NEC Type Designation - Article 348, Type FMC (flexible metal conduit)
  • UL Product Category- DXUZ
  • REACH/RoHS-2 (Chemical Limit) Compliant

  • Features
  • Provides mechanical protection for conductors and cable
  • For use with listed connectors intended for NEC Type FMC (Flexible Metal Conduit)
  • Smooth interior for easy wire pulling
  • High strength steel construction
  • Superior crush proof qualities
  • Hot-dipped, heavy zinc coating for rust/corrosion resistance
  • Built in flexibility for simplified positioning
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    5/16 Inch 5/16 Inch
    0.31 0.79
    0.470 1.19
    13 19
    2.0 5.08
    More Options
    3/8 Inch 3/8 Inch
    0.375 0.95
    0.560 1.42
    19 28
    2.0 5.08
    More Options
    1/2 Inch 1/2 Inch
    0.625 1.59
    0.860 2.18
    27 40
    3.0 7.62
    More Options
    3/4 Inch 3/4 Inch
    0.812 2.06
    1.045 2.65
    35 52
    4.0 10.16
    More Options
    1.00 Inch 1.00 Inch
    1.00 2.54
    1.30 3.30
    57 85
    5.0 12.70
    More Options
    1-1/4 Inch 1-1/4 Inch
    1.25 3.18
    1.55 3.94
    65 97
    6.3 16.00
    More Options
    1-1/2 Inch 1-1/2 Inch
    1.5 3.81
    1.85 4.70
    78 116
    7.5 19.05
    More Options
    2.00 Inch 2.00 Inch
    2.00 5.08
    2.35 5.97
    133 198
    10.0 25.40
    More Options
    2-1/2 Inch 2-1/2 Inch
    2.50 6.35
    2.86 7.26
    15 22
    12.5 31.75
    More Options
    3.00 Inch 3.00 Inch
    3.00 7.62
    3.36 8.53
    190 283
    15.0 38.10
    More Options
    3-1/2 Inch 3-1/2 Inch
    3.50 8.89
    3.86 9.80
    220 327
    17.0 43.18
    More Options
    4.00 Inch 4.00 Inch
    4.00 10.16
    4.36 11.07
    270 402
    20.0 50.80

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    5/16 5/16
    0.312/0.337 0.312/0.337
    0.470/0.510 0.470/0.510
    13 13
    2.5 2.5
    3/8 3/8
    0.375/0.393 0.375/0.393
    0.560/0.610 0.560/0.610
    19 19
    3 3
    1/2 1/2
    0.625/0.645 0.625/0.645
    0.860/0.920 0.860/0.920
    27 27
    4 4
    3/4 3/4
    0.812/0.835 0.812/0.835
    1.045/1.105 1.045/1.105
    35 35
    5 5
    1 1
    1.000/1.040 1.000/1.040
    1.300/1.380 1.300/1.380
    57 57
    8 8
    1-1/4 1-1/4
    1.250/1.300 1.250/1.300
    1.550/1.630 1.550/1.630
    65 65
    10 10
    1-1/2 1-1/2
    1.500/1.575 1.500/1.575
    1.850/1.950 1.850/1.950
    78 78
    12 12
    2 2
    2.000/2.080 2.000/2.080
    2.350/2.450 2.350/2.450
    133 133
    16 16
    2-1/2 2-1/2
    2.5 2.5
    2.860/3.060 2.860/3.060
    150 150
    20 20
    3 3
    3.0 3.0
    3.360/3.560 3.360/3.560
    190 190
    24 24
    3-1/2 3-1/2
    3.5 3.5
    3.860/4.060 3.860/4.060
    220 220
    28 28
    4 4
    4.0 4.0
    4.360/4.560 4.360/4.560
    270 270
    32 32
    Trade Size (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 300 ft 400 ft 500 ft 600 ft 1000 ft
    5/16 5/16
    55283202
    55283205 55283205
    55283206 55283206
    3/8 3/8
    55081702
    55081704
    55081703
    1/2 1/2
    55081802
    55081801
    55081803
    3/4 3/4
    55081902
    55081903
    55081906
    1 1
    55091601
    55091602
    1-1/4 1-1/4
    55091701
    55091706
    55091702
    1-1/2 1-1/2
    55091801
    55091803
    55091802
    2 2
    55091901
    55091904
    55091902
    2-1/2 2-1/2
    55092001
    55092003
    55009205 55009205
    3 3
    55092201
    55092203
    3-1/2 3-1/2
    55092301
    55092303
    4 4
    55092401
    55092402

    Standards & References

    • UL 1 Standard for Safety Flexible Metal Conduit
    • CSA 22.2 No. 56 Flexible metal conduit and liquid-tight flexible metal conduit
    • NFPA 70 (National Electrical Code), Article 348 - Flexible Metal Conduit

    Construction

    1. Armor:Galflex® Type RWS is manufactured with a galvanized, corrosion resistant, high strength steel alloy. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.

    Resources

    There are no downloadable resources for this product.