SPEC: 10080

750-61 SD CU CONV 13.57" LH 500 LB SPEC10080 10725026

Southwire #: 10725026

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Strand Class B B
Cond. Strands 61 61
Cond. Cmil (cmils) (mm) 750000.0 483.87 cmils mm²
Approx. OD (in) (cm) 0.968 2.46 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2316 3447 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.014 0.02 ohms/1000' ohms/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor:Solid bare copper solid per ASTM B or Class A, B, or C compressed stranded bare copper per ASTM B3 and B8

Resources

There are no downloadable resources for this product.