Cond. Size | 2/0 AWG 2/0 AWG | |
Strand Class | B B | |
Cond. Strands | 19 19 | |
Cond. Cmil (cmils) (mm) | 133100.0 85.87 | cmils mm² |
Approx. OD (in) (cm) | 0.405 1.03 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 410 610 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 0.081 0.12 | ohms/1000' ohms/km |