SPEC: 10003

12 SOL SD CU THHN-THWN-AWM RED 16000 FT SPEC10003 11589916

Southwire #: 11589916

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
GRAY
GREEN
RED
WHITE
Packaging

Application & Features

APPLICATION
Southwire THHN copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN- Wet locations not to exceed 75°C or dry locations not to exceed 90°C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

FEATURES
- Gasoline and Oil Resistant II
- VW-1 Sizes 14 through 10 AWG
- FT1 All Sizes
- AWM- Sizes 14 through 10 AWG
- MTW- Stranded Constructions Only
- RoHS Compliant

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 1 1
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.080 0.20 inch cm
Insulation Thickness (mils) (mm) 16 0.41 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (in) (cm) 0.122 0.31 inch cm
Copper Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 23 34 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable

Construction

  1. Conductor: Solid sizes #14 AWG - #10 AWG use soft drawn annealed bare copper per ASTM B3. Stranded sizes #14 AWG - #10 AWG use Class C combination-unilay soft drawn annealed bare copper per ASTM B787.
  2. Insulation: Heat and moisture resistant PVC
  3. Sheath: Nylon