APPLICATION
Southwire Copper SIMpull XHHW-2®/RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for services, feeders, and branch circuit wiring. SIMpull XHHW-2®/RW90 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Southwire Copper SIMpull XHHW-2®/RW90 conductors are designed to be installed without the application of pulling lubricant.
Voltage rating for XHHW-2 is 600 volts or 1000 volts for sizes 8 and larger. Type XHHW-2 is suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.
Voltage rating for RW90 is 600 volts. RW90 is suitable for use in open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.
FEATURES
- SIS- 8 AWG
- Sunlight resistant
- -40°C Cold bend
- FT1
- Gasoline and Oil Resistant II
- CT Rated- 1/0 AWG and larger
- FT4- 350 kcmil and larger
- RoHS/REACH Compliant
For Circuit Sizes (14, 12, and 10 AWG) Go To:
- SPEC 10005 for XHHW-2
- SPEC 22061 for RW90
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
8 AWG
8 AWG
|
1
1
|
7
7
|
0.141
0.36
|
45
1.14
|
0.238
0.60
|
50
74
|
64
95
|
| More Options |
6 AWG
6 AWG
|
1
1
|
7
7
|
0.177
0.45
|
45
1.14
|
0.274
0.70
|
81
121
|
97
144
|
| More Options |
4 AWG
4 AWG
|
1
1
|
7
7
|
0.225
0.57
|
45
1.14
|
0.321
0.82
|
128
190
|
148
220
|
| More Options |
3 AWG
3 AWG
|
1
1
|
7
7
|
0.252
0.64
|
45
1.14
|
0.348
0.88
|
162
241
|
184
274
|
| More Options |
2 AWG
2 AWG
|
1
1
|
7
7
|
0.282
0.72
|
45
1.14
|
0.379
0.96
|
204
304
|
228
339
|
| More Options |
1 AWG
1 AWG
|
1
1
|
19
19
|
0.322
0.82
|
55
1.40
|
0.435
1.10
|
258
384
|
291
433
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
19
19
|
0.361
0.92
|
55
1.40
|
0.480
1.22
|
326
485
|
363
540
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
19
19
|
0.405
1.03
|
55
1.40
|
0.524
1.33
|
410
610
|
452
673
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
19
19
|
0.456
1.16
|
55
1.40
|
0.574
1.46
|
518
771
|
564
839
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.512
1.30
|
55
1.40
|
0.630
1.60
|
655
975
|
707
1052
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
37
37
|
0.558
1.42
|
65
1.65
|
0.700
1.78
|
771
1147
|
838
1247
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
37
37
|
0.610
1.55
|
65
1.65
|
0.753
1.91
|
926
1378
|
998
1485
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
37
37
|
0.661
1.68
|
65
1.65
|
0.803
2.04
|
1080
1607
|
1158
1723
|
| More Options |
400 KCMIL
400 KCMIL
|
1
1
|
37
37
|
0.705
1.79
|
65
1.65
|
0.848
2.15
|
1235
1838
|
1317
1960
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
37
37
|
0.789
2.00
|
65
1.65
|
0.908
2.31
|
1543
2296
|
1632
2429
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
61
61
|
0.865
2.20
|
80
2.03
|
1.038
2.64
|
1852
2756
|
1973
2936
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.968
2.46
|
80
2.03
|
1.140
2.90
|
2315
3445
|
2449
3645
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
61
61
|
1.117
2.84
|
80
2.03
|
1.289
3.27
|
3087
4594
|
3240
4822
|
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
8 AWG
8 AWG
|
1
1
|
1.0
2.54
|
132
59.87
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
50
50
|
55
55
|
| More Options |
6 AWG
6 AWG
|
1
1
|
1.1
2.79
|
209
94.80
|
0.411
0.61
|
0.495
0.74
|
0.051
0.08
|
65
65
|
75
75
|
| More Options |
4 AWG
4 AWG
|
1
1
|
1.3
3.30
|
333
151.05
|
0.258
0.38
|
0.310
0.46
|
0.048
0.07
|
85
85
|
95
95
|
| More Options |
3 AWG
3 AWG
|
1
1
|
1.4
3.56
|
420
190.51
|
0.205
0.31
|
0.246
0.37
|
0.047
0.07
|
100
100
|
115
115
|
| More Options |
2 AWG
2 AWG
|
1
1
|
1.5
3.81
|
530
240.40
|
0.162
0.24
|
0.195
0.29
|
0.045
0.07
|
115
115
|
130
130
|
| More Options |
1 AWG
1 AWG
|
1
1
|
1.7
4.32
|
669
303.45
|
0.128
0.19
|
0.154
0.23
|
0.046
0.07
|
130
130
|
145
145
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
1.9
4.83
|
844
382.83
|
0.102
0.15
|
0.122
0.18
|
0.044
0.07
|
150
150
|
170
170
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.1
5.33
|
1064
482.62
|
0.081
0.12
|
0.097
0.14
|
0.043
0.06
|
175
175
|
195
195
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.3
5.84
|
1342
608.72
|
0.064
0.10
|
0.078
0.12
|
0.042
0.06
|
200
200
|
225
225
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2.5
6.35
|
1692
767.48
|
0.051
0.08
|
0.062
0.09
|
0.041
0.06
|
230
230
|
260
260
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
2.8
7.11
|
2000
907.18
|
0.043
0.06
|
0.053
0.08
|
0.041
0.06
|
255
255
|
290
290
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
3.0
7.62
|
2400
1088.62
|
0.036
0.05
|
0.045
0.07
|
0.041
0.06
|
285
285
|
320
320
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
3.2
8.13
|
2800
1270.06
|
0.031
0.05
|
0.039
0.06
|
0.040
0.06
|
310
310
|
350
350
|
| More Options |
400 KCMIL
400 KCMIL
|
1
1
|
3.4
8.64
|
3200
1451.49
|
0.027
0.04
|
0.035
0.05
|
0.040
0.06
|
335
335
|
380
380
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
3.6
9.14
|
4000
1814.37
|
0.022
0.03
|
0.029
0.04
|
0.039
0.06
|
380
380
|
430
430
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
5.2
13.21
|
4800
2177.24
|
0.018
0.03
|
0.025
0.04
|
0.039
0.06
|
420
420
|
475
475
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
5.7
14.48
|
6000
2721.55
|
0.014
0.02
|
0.022
0.03
|
0.038
0.06
|
475
475
|
535
535
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
6.4
16.26
|
8000
3628.74
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
545
545
|
615
615
|
* Ampacities based upon 2023 NEC Table 310.16 and do not consider the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Ampacities derived from the 2021 Canadian Electrical Code. - Table 2 - for Raceway or Cable. Not more than 3 copper conductors on an ambient temperature of 30°C.
| Size (Strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Purple | Green |
|
8 (7)
8 (7)
|
|
|||||||||
|
6 (7)
6 (7)
|
|
|||||||||
|
4 (7)
4 (7)
|
|
|||||||||
|
3 (7)
3 (7)
|
|
|||||||||
|
2 (7)
2 (7)
|
|
|||||||||
|
1 (19)
1 (19)
|
674065
674065
|
|||||||||
|
1/0 (19)
1/0 (19)
|
||||||||||
|
2/0 (19)
2/0 (19)
|
||||||||||
|
3/0 (19)
3/0 (19)
|
||||||||||
|
4/0 (19)
4/0 (19)
|
||||||||||
|
250 (37)
250 (37)
|
674061
674061
|
|||||||||
|
300 (37)
300 (37)
|
||||||||||
|
350 (37)
350 (37)
|
||||||||||
|
400 (37)
400 (37)
|
|
|||||||||
|
500 (37)
500 (37)
|
||||||||||
|
600 (61)
600 (61)
|
||||||||||
|
700 (61)
700 (61)
|
586272
586272
|
|
|
|
662840
662840
|
662842
662842
|
662843
662843
|
662844
662844
|
|
|
|
750 (61)
750 (61)
|
|
|||||||||
|
1000 (61)
1000 (61)
|
|
|