SPEC: 10006

400-37 CU (203mm2) SIMpull(R) XHHW-2/RW90 ORANGE SPEC10006 56111299

Southwire #: 56111299

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
GRAY
GREEN
ORANGE
WHITE
YELLOW
Packaging

Application & Features

APPLICATION
Southwire Copper SIMpull XHHW-2®/RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for services, feeders, and branch circuit wiring. SIMpull XHHW-2®/RW90 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Southwire Copper SIMpull XHHW-2®/RW90 conductors are designed to be installed without the application of pulling lubricant.
Voltage rating for XHHW-2 is 600 volts or 1000 volts for sizes 8 and larger. Type XHHW-2 is suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.
Voltage rating for RW90 is 600 volts. RW90 is suitable for use in open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.

FEATURES
- SIS- 8 AWG
- Sunlight resistant
- -40°C Cold bend
- FT1
- Gasoline and Oil Resistant II
- CT Rated- 1/0 AWG and larger
- FT4- 350 kcmil and larger
- RoHS/REACH Compliant

For Circuit Sizes (14, 12, and 10 AWG) Go To:
- SPEC 10005 for XHHW-2
- SPEC 22061 for RW90

Specifications

Cond. Size 400 KCMIL 400 KCMIL
Conductor Number 1 1
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.705 1.79 inch cm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Approx. OD (inches) (cm) 0.848 2.15 inch cm
Copper Weight (lbs/1000') (kgs/km) 1235 1838 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 1317 1960 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202/FT4 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Federal Specification A-A-59544
  • NMX-J-451-ANCE Thermoset insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation:Flame-Retardant and Moisture-Resistant Thermoset Cross-Linked Polyethylene (XLPE) with Patented SIMpull® Technology