Southwire SIMpull THHN® Aluminum THHN Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the 2011 National Electrical Code. When used as Type THHN or T90 Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90°C. When used as Type THWN-2 or TWN75, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90°C or not to exceed 75°C when exposed to oil or coolant. Voltage for all applications is 600 volts. This cable should be installed without application of pulling lubricant.
Stock # | 56185799 56185799 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Conductors | 1 1 | |
No. of Strands | 34 34 | |
Nom. OD (mils) (mm) | 880 22.35 | mils mm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Jacket Thickness (mils) (mm) | 9 0.23 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 582 867 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 260 260 | |
Allowable Ampacity at 75C | 310 310 | |
Allowable Ampacity at 90C | 350 350 |
Southwire Aluminum SIMpull THHN® conductors comply with the following:
Southwire SIMpull THHN® conductors are AlumaFlex® Brand AA-8000 series aluminum alloy, compact stranded. Insulated with a tough heat and moisture-resistant polyvinyl chloride (PVC), over which a SIM nylon (polyamide) or UL-listed equal jacket is applied.