SIMpull THHN copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts. SIMpull THHN copper conductors are designed to be installed without application of a pulling lubricant.
Stock # | 58317001 58317001 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 449 11.42 | mils mm |
Jacket Thickness (mils) (mm) | 5 0.13 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 110 164 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 30 30 | |
Allowable Ampacity at 75C | 30 30 | |
Allowable Ampacity at 90C | 30 30 | |
UPC # | 032886975783 032886975783 |
Southwire® SIMpull THHN® copper conductors comply with the following:
Southwire® SIMpull THHN® copper conductors are made with soft drawn copper. Combination-unilay stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. Marked as THWN-2. Marked sunlight resistant in sizes 2 AWG and larger.