SPEC: 10051

SEU Aluminum Service Entrance SPEC10051

Aluminum Service Entrance Cable, Type SEU Service Entrance Cable, 600 Volt. Individual Conductors Rated XHHW-2 or THHN. Jacket and Individual Conductors Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Num x Neutral Size Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
2 2
Solid Solid
0.128 0.33
30 0.76
1x8 1x8
30 0.76
0.419 x 0.622 1.06 x 1.58
47 70
104 155
More Options
8 AWG 8 AWG
2 2
Solid Solid
0.128 0.33
30 0.76
1x8 1x8
30 0.76
0.419 x 0.622 1.06 x 1.58
47 70
104 155
More Options
6 AWG 6 AWG
2 2
7 7
0.169 0.43
30 0.76
1x6 1x6
30 0.76
0.459 x 0.702 1.17 x 1.78
75 112
143 213
More Options
6 AWG 6 AWG
2 2
7 7
0.169 0.43
30 0.76
1x6 1x6
30 0.76
0.459 x 0.702 1.17 x 1.78
75 112
143 213
More Options
4 AWG 4 AWG
2 2
7 7
0.212 0.54
45 1.14
1x4 1x4
30 0.76
0.523 x 0.830 1.33 x 2.11
104 155
204 304
More Options
4 AWG 4 AWG
2 2
7 7
0.212 0.54
45 1.14
1x6 1x6
30 0.76
0.523 x 0.830 1.33 x 2.11
121 180
187 278
More Options
2 AWG 2 AWG
2 2
6 6
0.268 0.68
45 1.14
1x2 1x2
30 0.76
0.578 x 0.940 1.47 x 2.39
189 281
286 426
More Options
2 AWG 2 AWG
2 2
6 6
0.268 0.68
45 1.14
1x2 1x2
30 0.76
0.578 x 0.940 1.47 x 2.39
189 281
286 426
More Options
2 AWG 2 AWG
2 2
6 6
0.268 0.68
45 1.14
1x4 1x4
30 0.76
0.578 x 0.940 1.47 x 2.39
168 250
265 394
More Options
1 AWG 1 AWG
2 2
8 8
0.298 0.76
55 1.40
1x1 1x1
30 0.76
0.677 x 1.098 1.72 x 2.79
244 363
369 549
More Options
1/0 AWG 1/0 AWG
2 2
10 10
0.336 0.85
55 1.40
1x1/0 1x1/0
30 0.76
0.714 x 1.172 1.81 x 2.98
306 455
440 655
More Options
2/0 AWG 2/0 AWG
2 2
12 12
0.376 0.96
55 1.40
1x1 1x1
30 0.76
0.754 x 1.252 1.92 x 3.18
336 500
482 717
More Options
2/0 AWG 2/0 AWG
2 2
12 12
0.376 0.96
55 1.40
1x1 1x1
30 0.76
0.754 x 1.252 1.92 x 3.18
336 500
482 717
More Options
2/0 AWG 2/0 AWG
2 2
12 12
0.376 0.96
55 1.40
1x2/0 1x2/0
30 0.76
0.733 x 1.214 1.86 x 3.08
377 561
520 774
More Options
4/0 AWG 4/0 AWG
2 2
19 19
0.474 1.20
55 1.40
1x4/0 1x4/0
30 0.76
0.896 x 1.493 2.28 x 3.79
599 891
777 1156
More Options
4/0 AWG 4/0 AWG
2 2
19 19
0.474 1.20
55 1.40
1x2/0 1x2/0
30 0.76
0.852 x 1.450 2.16 x 3.68
528 786
703 1046
More Options
4/0 AWG 4/0 AWG
2 2
19 19
0.474 1.20
55 1.40
1x4/0 1x4/0
30 0.76
0.896 x 1.493 2.28 x 3.79
599 891
777 1156

*THHN Conductors

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
2 2
3.1 7.87
198 89.81
0.653 0.97
0.786 1.17
0.052 0.08
40 40
45 45
More Options
8 AWG 8 AWG
2 2
3.1 7.87
198 89.81
0.653 0.97
0.786 1.17
0.052 0.08
40 40
45 45
More Options
6 AWG 6 AWG
2 2
3.5 8.89
314 142.43
0.674 1.00
0.812 1.21
0.051 0.08
50 50
55 55
More Options
6 AWG 6 AWG
2 2
3.5 8.89
314 142.43
0.674 1.00
0.812 1.21
0.051 0.08
50 50
55 55
More Options
4 AWG 4 AWG
2 2
4.2 10.67
500 226.80
0.424 0.63
0.510 0.76
0.048 0.07
65 65
75 75
More Options
4 AWG 4 AWG
2 2
4.2 10.67
500 226.80
0.424 0.63
0.510 0.76
0.048 0.07
65 65
75 75
More Options
2 AWG 2 AWG
2 2
4.7 11.94
796 361.06
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
2 AWG 2 AWG
2 2
4.7 11.94
796 361.06
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
2 AWG 2 AWG
2 2
4.7 11.94
796 361.06
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
1 AWG 1 AWG
2 2
5.5 13.97
1004 455.41
0.211 0.31
0.254 0.38
0.046 0.07
100 100
115 115
More Options
1/0 AWG 1/0 AWG
2 2
5.9 14.99
1267 574.70
0.168 0.25
0.201 0.30
0.044 0.07
120 120
135 135
More Options
2/0 AWG 2/0 AWG
2 2
6.3 16.00
1597 724.39
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
2/0 AWG 2/0 AWG
2 2
6.3 16.00
1597 724.39
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
2/0 AWG 2/0 AWG
2 2
6.1 15.49
1597 724.39
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
4/0 AWG 4/0 AWG
2 2
7.5 19.05
2539 1151.67
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205
More Options
4/0 AWG 4/0 AWG
2 2
7.3 18.54
2539 1151.67
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205
More Options
4/0 AWG 4/0 AWG
2 2
7.5 19.05
2539 1151.67
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor:Class B compact stranded bare aluminum Alumaflex®per ASTM B800 and ASTM B801
  2. Insulation:All phases and neutral are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN
  3. Neutral:Helically applied bare aluminum
  4. Binder:Reinforcement binder
  5. Jacket:Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.