SPEC: 10040

SER Copper Service Entrance SPEC10040

Copper Service Entrance Cable, Type SER Service Entrance Cable, 600 Volt. Individual Conductors Rated XHHW-2 or THHN/THWN. Jacket and Individual Conductors Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SER, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Num x Neutral Size Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
3 3
0.177 0.45
7 7
45 1.14
1x6 1x6
1x6 1x6
30 0.76
0.710 1.80
421 627
More Options
4 AWG 4 AWG
3 3
0.225 0.57
7 7
45 1.14
1x6 1x6
1x6 1x6
30 0.76
0.787 2.00
584 869
More Options
3 AWG 3 AWG
3 3
0.252 0.64
7 7
45 1.14
1x5 1x5
1x5 1x5
30 0.76
0.855 2.17
718 1069
More Options
2 AWG 2 AWG
3 3
0.282 0.72
7 7
45 1.14
1x4 1x4
1x4 1x4
30 0.76
0.933 2.37
886 1319
More Options
1 AWG 1 AWG
3 3
0.322 0.82
19 19
55 1.40
1x3 1x3
1x3 1x3
30 0.76
1.131 2.87
1124 1673
More Options
1/0 AWG 1/0 AWG
3 3
0.361 0.92
19 19
55 1.40
1x2 1x2
1x2 1x2
30 0.76
1.240 3.15
1395 2076
More Options
2/0 AWG 2/0 AWG
3 3
0.405 1.03
19 19
55 1.40
1x1 1x1
1x1 1x1
30 0.76
1.346 3.42
1730 2575
More Options
3/0 AWG 3/0 AWG
3 3
0.456 1.16
19 19
55 1.40
1x1/0 1x1/0
1x1/0 1x1/0
30 0.76
1.462 3.71
2149 3198

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Neutral Stranding (mils) (mm) Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
6 AWG 6 AWG
3 3
2.8 7.11
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
3 3
1 0.03
3.1 7.87
1001 454.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
3 AWG 3 AWG
3 3
1 0.03
3.4 8.64
1262 572.43
0.205 0.31
0.246 0.37
0.047 0.07
100 100
115 115
More Options
2 AWG 2 AWG
3 3
1 0.03
3.7 9.40
1592 722.12
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
3 3
1 0.03
5.7 14.48
2008 910.81
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
3 3
1 0.03
6.2 15.75
2534 1149.40
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
3 3
1 0.03
6.7 17.02
3194 1448.77
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
3 3
1 0.03
7.3 18.54
4027 1826.61
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN/THWN
  3. Neutral:Insulated bare soft annealed neutral
  4. Ground:Bare soft annealed ground
  5. Binder:Reinforcement binder
  6. Jacket:Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.