SPEC: 22061

10 SOL CU CSA RW90 600V BLUE 984 FT SPEC22061 95621901

Southwire #: 95621901

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GREEN
ORANGE
RED
WHITE
Packaging

Application & Features

Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. All sizes are Sunlight Resistant in all colors and packaging. This product meets the current RoHS requirements. No lead is added or used in manufacturing.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 1 1
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.101 0.26 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.165 0.42 inch cm
Copper Weight (lbs/1000') (kgs/km) 31 46 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 37 55 lbs/1000' kgs/km

†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA SUN RES - for Sunlight Resistant rating

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE)