SPEC: 22050

3-2 CU NMD-90 RED JACKET W/G CSA 492 FT SPEC22050 55788215

Southwire #: 55788215

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
RED
Packaging

Application & Features

Southwire's Romex® SIMpull® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is -25°C for two-conductor cables and -10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code for further information related to applications.

Specifications

Cond. Size 3 AWG 3 AWG
Conductor Number 2 2
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.252 0.64 inch cm
Insulation Thickness (mils) (mm) 50 1.27 mils mm
Ground Size 1x6 1x6
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 0.937 2.38 inch cm
Copper Weight (lbs/1000') (kgs/km) 410 610 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 610 908 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 48 non-metallic sheathed cable
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor:Bare copper per ASTM B3. Sizes #14 AWG - #10 AWG are solid. Sizes #8 AWG - #2 AWG are Class B compressed stranded per ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride (PVC) with Nylon Sheath
  3. Jacket:Polyvinyl Chloride (PVC) jacket utilizing SIMpull® Technology.

Conductor Color Color Code:
  • 2/C: Black, White
  • 3/C: Black, White, Red

  • Jacket Color Color Code:
  • White: General Residential Wiring
  • Red: 2 Black and Red conductors - 208V-240V Circuits (no neutral)
  • Orange: No. 10 AWG General Residential Wiring
  • Yellow: No. 12 AWG General Residential Wiring
  • Blue: No. 14 AWG - 2 black and white conductors - 120V Arc Fault Circuit Interupter Applications