HS285® Ultra-High Strength ACSS Conductor-Aluminum Conductor, Ultra-High Strenth Steel Supported
Stock # | 66188601 66188601 | |
Codeword | PHEASANT PHEASANT | |
Size (AWG or kcmil) (mm2) | 1272 KCMIL 1272 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1381 35.09 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1634 2431 | lbs/1000' kgs/km |
Southwire’s ACSS conductor meets or exceeds the following ASTM specifications:
ACSS is a composite concentric-lay-stranded conductor. Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it. The steel core carries most or all of the mechanical load of the conductor due to the “0” (fully annealed or soft) temper aluminum. Ultra high-strength steel core wires are protected from corrosion by Galfan® , zinc-5% aluminum-mischmetal alloy coating.