ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 62078025 62078025 | |
Size (AWG or kcmil) (mm2) | 2839.8 KCMIL 2839.8 KCMIL | |
No. of Strands | 72 72 | |
Nom. OD (mils) (mm) | 1986 50.44 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3014 4485 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: