ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 22604315 22604315 | |
Codeword | CHUKAR CHUKAR | |
Size (AWG or kcmil) (mm2) | 1780 KCMIL 1780 KCMIL | |
No. of Strands | 84 84 | |
Nom. OD (mils) (mm) | 1601 40.69 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2072 3084 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: