ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 22603501 22603501 | |
Codeword | KIWI KIWI | |
Size (AWG or kcmil) (mm2) | 2167 KCMIL 2167 KCMIL | |
No. of Strands | 72 72 | |
Nom. OD (mils) (mm) | 1735 44.07 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2300 3423 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: