SPEC: 80100

477-24/7 ACSR/GA2 FLICKER 6541 LB SPEC80100 10140201

Southwire #: 10140201

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

ACSR (Aluminum Conductor, Steel Reinforced) is a concentrically stranded conductor consisting of one or more layers of hard-drawn aluminum (1350-H19) wires surrounding a galvanized (GA) or mischmetal (MA) steel core. The aluminum strands provide efficient electrical conductivity, while the steel core supplies high tensile strength and improved sag performance. ACSR is widely used for overhead transmission and distribution applications where a combination of ampacity, strength, and economical design is required.

Continuous operating temperature - 75°C
Emergency operating temperature - 100°C

Specifications

Codeword FLICKER FLICKER
Size (AWG or kcmil) (mm2) 477 KCMIL 477 KCMIL
No. of Strands 24 24
Nom. OD (mils) (mm) 846 21.49 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 614 914 lbs/1000' kgs/km

+Conductor temperature of 75°C, ambient temperature 25°C, emissivity 0.5, wind 2 ft./sec., in sun.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B230 Standard Specification for Aluminum 1350-H19 Wire for Electrical Purposes
  • ASTM B232 Standard Specification for Concentric-Lay-Stranded Aluminum Conductors, Coated-Steel Reinforced (ACSR)
  • ASTM B498 Standard Specification for Zinc-Coated (Galvanized) Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B802 Standard Specification for Zin-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors

Construction

  1. Core: Stranded standard strength steel core with Class A hot dipped zinc galvanization coating (also available in zinc-5% aluminum-mischmetal alloy coating)
  2. Stranding:Hard-drawn aluminum (1350-H19) round wire shaped strands with 61.2% conductivity

Resources

There are no downloadable resources for this product.