ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10117001 10117001 | |
Codeword | SWAN SWAN | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 250 6.36 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 57 85 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: