556.5-20/7 TYPE 16 ACSR/TW/GA2 DOVE 3500 FT ALBARE9 36577515

Southwire #: 36577515

Used for bare overhead transmission, primary and secondary distribution. Two design offerings: Equal Area or Equal Diameter when compared to standard round ACSR. Equal area designs allow comparable ampacity in a smaller diameter when compared to a standard round ACSR. Equal Diameter designs allow more ampacity and strength in an equal diameter conductor when compared to a standard round ACSR

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands

  • Used for bare overhead transmission, and primary and secondary distribution.
  • Two design offerings: Equal Area or Equal Diameter when compared to standard round ACSR
  • Equal area designs allow comparable ampacity in a smaller diameter conductor when compared to a standard round ACSR.
  • Equal diameter designs allow more ampacity and strength in an equal diameter conductor when compared to a standard round ACSR.

Specifications

Codeword DOVE DOVE
Size (AWG or kcmil) (mm2) 556.5 KCMIL 556.5 KCMIL
No. of Strands 20 20
Nom. OD (mils) (mm) 850 21.60 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 785 1168 lbs/1000' kgs/km

Standards & References

  • ASTM B230 Aluminum 1350-H19 Wire for Electrical Purposes
  • ASTM B498 Zinc-Coated (Galvanized) Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B500 Metallic Coated or Aluminum Clad Stranded Steel Core for Use in Overhead Electrical Conductors
  • ASTM B779 Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductors, Steel-Reinforced (ACSR/TW)

Construction

  1. Aluminum 1350-H19 trapezoidal-shaped wires, concentrically stranded about a steel core. Standard core wire coating for ACSR is Class A galvanized (GA2).
  2. Also available in zinc-5% aluminum-mischmetal alloy coating or aluminum-clad (AW)
  3. Additional corrosion protection is available through the application of grease to the core or complete conductor.
  4. Also available in non-specular