556.5-20/7 TYPE 16 ACSR/TW/GA2 DOVE 10000 FT

Southwire #: 36577501

Used for bare overhead transmission, primary and secondary distribution. Two design offerings: Equal Area or Equal Diameter when compared to standard round ACSR. Equal area designs allow comparable ampacity in a smaller diameter when compared to a standard round ACSR. Equal Diameter designs allow more ampacity and strength in an equal diameter conductor when compared to a standard round ACSR

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands

  • Used for bare overhead transmission, and primary and secondary distribution.
  • Two design offerings: Equal Area or Equal Diameter when compared to standard round ACSR
  • Equal area designs allow comparable ampacity in a smaller diameter conductor when compared to a standard round ACSR.
  • Equal diameter designs allow more ampacity and strength in an equal diameter conductor when compared to a standard round ACSR.

Specifications

Stock # 36577501 36577501
Size (AWG or kcmil) (mm2) 556.5 KCMIL 556.5 KCMIL
No. of Strands 20 20
Nom. OD (mils) (mm) 850 21.60 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 785 1168 lbs/1000' kgs/km

Standards & References

  • ASTM B230 Aluminum 1350-H19 Wire for Electrical Purposes
  • ASTM B498 Zinc-Coated (Galvanized) Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B500 Metallic Coated or Aluminum Clad Stranded Steel Core for Use in Overhead Electrical Conductors
  • ASTM B779 Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductors, Steel-Reinforced (ACSR/TW)

Construction

  • Aluminum 1350-H19 trapezoidal-shaped wires, concentrically stranded about a steel core. Standard core wire coating for ACSR is Class A galvanized (GA2).
  • Also available in zinc-5% aluminum-mischmetal alloy coating or aluminum-clad (AW)
  • Additional corrosion protection is available through the application of grease to the core or complete conductor.
  • Also available in non-specular