Used as bare overhead transmission conductor and as primary and secondary distribution conductor and messenger support. ACSR offers optimal strength for line design. Variable steel core stranding enables desired strength to be achieved without sacrificing ampacity
| Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
| More Options |
SIMCOE
SIMCOE
|
411.4 KCMIL
411.4 KCMIL
|
16
16
|
722
18.36
|
532
791
|
||||
| More Options |
DOVE
DOVE
|
556.5 KCMIL
556.5 KCMIL
|
20
20
|
850
21.60
|
785
1168
|
||||
| More Options |
CALUMET
CALUMET
|
565.3 KCMIL
565.3 KCMIL
|
20
20
|
860
21.84
|
797
1186
|
||||
| More Options |
OSWEGO
OSWEGO
|
664.8 KCMIL
664.8 KCMIL
|
20
20
|
930
23.62
|
935
1392
|
||||
| More Options |
RAIL
RAIL
|
954 KCMIL
954 KCMIL
|
32
32
|
1061
26.95
|
1074
1598
|
||||
| More Options |
SUWANNEE
SUWANNEE
|
959.6 KCMIL
959.6 KCMIL
|
22
22
|
1110
28.19
|
1350
2009
|
||||
| More Options |
HUDSON
HUDSON
|
1158.4 KCMIL
1158.4 KCMIL
|
24
24
|
1196
30.38
|
1488
2214
|
||||
| More Options |
YUKON
YUKON
|
1233.6 KCMIL
1233.6 KCMIL
|
38
38
|
1245
31.62
|
1584
2357
|
||||
| More Options |
SUPERIOR
SUPERIOR
|
1443.7 KCMIL
1443.7 KCMIL
|
56
56
|
1338
33.99
|
1760
2620
|
||||
| More Options |
RIO GRANDE
RIO GRANDE
|
1533.3 KCMIL
1533.3 KCMIL
|
38
38
|
1380
35.05
|
1966
2926
|
||||
| More Options |
PECOS
PECOS
|
1622 KCMIL
1622 KCMIL
|
39
39
|
1420
36.07
|
2107
3135
|
||||
| More Options |
CHUKAR
CHUKAR
|
1780 KCMIL
1780 KCMIL
|
38
38
|
1445
36.70
|
2119
3153
|
||||
| More Options |
CUMBERLAND
CUMBERLAND
|
1926.9 KCMIL
1926.9 KCMIL
|
42
42
|
1549
39.37
|
2507
3730
|
||||
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.